??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23111.0704 Bushing
HELP_VARIABLE
Company
Halder
Description
EH 23111. - Bushings for positioning clamping pins, centrical
Bill of material
23111.0704 Bushing
BESTNR
Ref. No.
23111.0704
MAT
Material
Steel
AUS
Finish
centrical
D1
F6
16 mm
L
-0.25/-0.5
25 mm
D2
n6
25 mm
D22
H7
25 mm
G
Weight
55 g
Embedded user actions